Stroke | 10.83 inch |
A | 33.66 inch |
B | 20.47 inch |
d1 | 4.33 inch |
d2 | 5.91 inch |
d3 | 3.42 inch |
d4 | 4.72 inch |
d5 | 0.71 inch |
d6 | 5.71 inch |
E | 0.98 inch |
F | 1.77 inch |
G | 0.59 inch |
H | 5.51 inch |
I | 6.89 inch |
Energy capacity 442,538 in-lbs/cycle Stroke 10.83 inch Dynamic force max. 51,709 lbs Dynamic force min. 26,529 lbs Static force max. 37,095 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |