Miniature Shock Absorbers
SC650M-8-HC
Miniature self compensating shocks for high-speed applications
Self-Compensating
Energy capacity 1,200 in-lbs/cycle
Stroke 0.59 inch
Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These miniature, self-compensating shock absorbers provide high-speed performance and reliability in a compact footprint. Applications include: Packaging equipment, slides, rotary actuators, small and medium robotics, machine tools, pick and place operations and more.
CAD Drawings
Product-Downloads
Dimensions
![SC650M-8-HC](https://www.acecontrols.com/media/msimages/ACE_SC650-HC_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 0.59 inch |
M | M25x1.5 inch |
Technical Data
Energy capacity 1,200 in-lbs/cycle Energy capacity 600,000 in-lbs/h Effective weight min. 1,700 lbs Effective weight max. 5,800 lbs Hardness -8 Return Force min. 4.94 lbs Return Force max. 8.30 lbs Return Time 0.3 s Side Load Angle max. 5 ° Impact velocity range 0.21 ft/sec to 11.34 ft/sec Operating temperature range 32 °F to 150 °F Mounting In any position Positive stop Integrated Material Outer body: Steel corrosion-resistant coating; Main bearing: Brass; Piston rod: Steel hardened; Locknut, Accessories: Steel; Rolling diaphragm: Rubber (EPDM); Stretch diaphragm: Rubber (nitrile) Damping medium SF 96-500 and others | NoteIf precise end position is required, consider use of the optional stop collar. Safety informationExternal materials in the surrounding area can attack the accumulator and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 102 psi. On requestFood grade oils, special threads available on request. |