Miniature Shock Absorbers
SC650-3
Long stroke and soft impact
Self-Compensating, Soft-Contact
Energy capacity 650 in-lbs/cycle
Stroke 1.00 inch
These maintenance-free, ready-to-install hydraulic machine elements are equipped with an integrated positive stop. The use of side load adapter allows impact angles of up to 25°. Thanks to the designed overlapping effective weight ranges, these dampers cover an effective load range of 3 lbs. to 4,400 lbs! Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These miniature self-compensating shock absorbers from the SC190 to SC925 product family are used in industrial, automation and machine engineering and primarily in the areas of handling and automation.
CAD Drawings
Product-Downloads
Dimensions
![SC650-3](https://www.acecontrols.com/media/msimages/ACE_SC650(0-4)_U_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 1.00 inch |
M | 1-12 UNF inch |
Technical Data
Energy capacity 650 in-lbs/cycle Energy capacity 600,000 in-lbs/h Effective weight min. (self-compensating) 150 lbs Effective weight max. (self-compensating) 900 lbs Effective weight min. (soft contact) 240 lbs Effective weight max. (soft contact) 800 lbs Hardness -3 Return Force min. 2.4 lbs Return Force max. 6.87 lbs Return Time 0,20 s Side Load Angle max. 5 ° Impact velocity range 0.5 ft/sec to 12 ft/sec. Other speeds on request. Operating temperature range 32 °F to 150 °F Mounting In any position Positive stop Integrated Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel Damping medium Oil, temperature stable | NoteIf precise end position datum is required consider use of the stop collar type AH. Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestNickel-plated or weartec finish (seawater resistant) or other special finishes available to special order. Models without rod end button. |
Application Examples
Application Areas
- Linear slides
- Pneumatic cylinders
- Handling modules
- Machines and plants
- Finishing and processing centers
- Measuring tables
- Tool machines