Industrial Shock Absorbers
SC4550-6
Piston tube design for maximum energy absorption
Self-Compensating, Piston Tube Technology
Energy capacity 6,019 in-lbs/cycle
Stroke 1.91 inch
These dampers safely and reliably decelerate rotary movements without unwanted recoil effects. Installation close to the pivot point is possible. ACE's generation of piston tube manage low impact speeds with ease. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
CAD Drawings
Product-Downloads
Dimensions
![SC4550-6](https://www.acecontrols.com/media/msimages/ACE_SC33(45)_GT_TECHdraw-F_RGB-L_EN(-US).jpg)
Stroke | 1.91 inch |
A max. | 10.43 inch |
L2 | 7.48 inch |
M | 1-3/4-12 UNF inch |
d1 | 1.65 inch |
d2 | 1.38 inch |
Technical Data
Energy capacity 6,019 in-lbs/cycle Energy capacity 991,283 in-lbs/h Effective weight min. 25,992 lbs Effective weight max. 59,498 lbs Hardness -6 Return Force max. 54.40 lbs Return Force min. 10.57 lbs Return Time 1.0 s Side Load Angle max. 3 ° Impact velocity range 0.66 ft/sec to 1.51 ft/sec. Other speeds on request. Operating temperature range 10 °F to 150 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Accessories: Steel with black oxide finish or nitride hardened Damping medium Low temperature hydraulic oil | NoteA noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP). Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestSpecial oils, mounting inside air cylinders or other special options are available on request. |