Miniature Shock Absorbers
SC300M-7-HC
Miniature self compensating shocks for high-speed applications
Self-Compensating
Energy capacity 650 in-lbs/cycle
Stroke 0.33 inch
Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These miniature, self-compensating shock absorbers provide high-speed performance and reliability in a compact footprint. Applications include: Packaging equipment, slides, rotary actuators, small and medium robotics, machine tools, pick and place operations and more.
CAD Drawings
Product-Downloads
Dimensions
![SC300M-7-HC](https://www.acecontrols.com/media/msimages/ACE_SC300-HC_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 0.33 inch |
M | M20x1.5 inch |
Technical Data
Energy capacity 650 in-lbs/cycle Energy capacity 400,000 in-lbs/h Effective weight min. 200 lbs Effective weight max. 400 lbs Hardness -7 Return Force min. 2.63 lbs Return Force max. 3.91 lbs Return Time 0.2 s Impact velocity range 0.21 ft/sec to 8.79 ft/sec Operating temperature range 32 °F to 150 °F Mounting In any position Positive stop Integrated Material Outer body: Steel corrosion-resistant coating; Main bearing: Brass; Piston rod: Steel hardened; Locknut, Accessories: Steel; Rolling diaphragm: Rubber (EPDM); Stretch diaphragm: Rubber (nitrile) Damping medium SF 96-500 and others | NoteIf precise end position is required, consider use of the optional stop collar. Safety informationExternal materials in the surrounding area can attack the accumulator and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 102 psi. On requestFood grade oils, special threads available on request. |