Miniature Shock Absorbers
SC190M-7
Piston tube design for maximum energy absorption
Self-Compensating, Piston Tube Technology
Energy capacity 274 in-lbs/cycle
Stroke 0.47 inch
They are maintenance-free, have an integrated positive stop and are mountable in any position. The addition of a side load adapter allows for impact angles of up to 25°. These dampers offer soft contact deceleration where initial impact reaction forces are very low, with the advantages of self-compensation to react to changing energy conditions, without adjustment.
Thanks to their robust design and their durability, these miniature shock absorbers can be used for a wide range of applications. Designers mainly use them for pick and place systems, pneumatic rotary modules and in automation applications.
CAD Drawings
Product-Downloads
Basic type SC190M; 5 to 7
Mounting Instructions | 59.4 kB | 5/12/2021 | |
en_US |
Dimensions
![SC190M-7](https://www.acecontrols.com/media/msimages/ACE_SC190(5-7)_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 0.47 inch |
M | M14x1.5 inch |
Technical Data
Energy capacity 274 in-lbs/cycle Energy capacity 443,000 in-lbs/h Effective weight min. 300 lbs Effective weight max. 3,400 lbs Hardness -7 Return Force min. 0.97 lbs Return Force max. 5.57 lbs Return Time 0.4 s Side Load Angle max. 2 ° Impact velocity range 0.29 ft/sec to 18.3 ft/sec Operating temperature range 32 °F to 150 °F Mounting In any position Positive stop Integrated Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel; Rolling diaphragm: SC²190: EPDM; Stretch diaphragm: SC²25 and SC²75: Nitrile Damping medium Oil, temperature stable | NoteIf precise end position datum is required consider use of the stop collar type AH. Safety informationExternal materials in the surrounding area can attack the rolling and stretch seals and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. On requestIncreased corrosion protection. Special finishes. |