Vibration-Isolating Pads
SL-210-12-F-MP5
Customizable shapes and sizes
Universal Damping Pads
Natural frequency 12 Hz to 50 Hz
Universally applicable and custom manufactured: ACE supplies cushioning pads in the SL-170 to SL-275 range under its brand name SLAB. These universally applicable absorbers are made from highly cushionable elastic PUR materials. The 0.50 in or 1in thick plates can be supplied with a density of 375 lbsg/m3 to1,587 lbs/m3 provide made-to-measure vibration isolation. They can be combined as isolation packages and custom-made to suit requirements, using water-jet cutting. Other made-to-measure options from ACE include on-site vibration measurement and product selection, a special sizing software package, and cost-neutral design.
CAD Drawings
Product-Downloads
No downloads available for this product
SL-210-12-F-MP5
Universal Damping Pads
Dimensions
![SL-210-12-F-MP5](https://www.acecontrols.com/media/msimages/ACE_SLAB_SL170-SL720_GT_TECHdraw-F-dim_RGB-L.jpg)
Stroke | 0.26 in inch |
Technical Data
Standard density 13,11 Stroke 0.26 in inch Operating temperature range -22 °F to 158 °F Environment Resistant against ozone and UV radiation. Chemical resistancy on request. Material Profile body: Mixed cellular PUR-Elastomer (polyurethane) Standard colour blue | Safety informationFire rating: B2, normally flammable according to DIN 4102. On requestSpecial versions with further dimensions such as thicknesses, colors, shapes and drawing parts e.g. curves. |
General information
Application Examples
Vibration-Isolating Pads - SLAB 170 to SLAB 275
Interference frequencies in a switch cabinet caused two parallel-connected transformers to vibrate so much that working quietly in adjacent rooms was all but impossible. Because they stood on the ground, it was their weight that caused office...
Vibration-Isolating Pads - SLAB 170 to SLAB 275
In a hydropower plant, screw pumps caused a noise level of 86 dB. This was happening due to the direct transmission of the forces generated during the pumping process to a water tank. This caused the entire facility to vibrate. The background...
Application Areas
- Foundations for presses, plants and machinery
- Buildings
- Compressors
- Staircase bearings
- Pipeline insulation
- Crane rail systems
- Pumping stations and generators
- Vibrators and crushing systems
- Conveyor technology
- Transport routes, bridges
SLAB plates can be used in many applications, such as foundations for plants and machines, compressors, pumping stations, test benches, staircase bearings and generators.