Low Freq. Pneumatic Levelling Mounts
Guarantee for accuracy
The PLM pneumatic leveling mounts serve the purpose of isolating test facilities and high performance machines with their low intrinsic frequency of 3 Hz. A ratio of 1:1 between the horizontal and vertical natural frequency ensures strong horizontal stability and a longer service life.
The low frequency PAL pneumatic leveling mounts feature automatic leveling regulation. This efficient variant, used in precision measuring devices, is distinguished by the fast reaction time and intrinsic frequencies, which can reach levels of up to 0.5 Hz.