Safety Products
Safety Bumpers
Product Series
  • Safety Shock Absorbers
  • Safety Bumpers
  • Clamping Elements
  • Viscoelastic Shock Absorbers
Product families
  • TUBUS TC and TC-S
  • TUBUS TI
  • Crash Dampers

Safety Bumpers

Top for emergency stopping

The extremely successful Safety Dampers series from ACE are suitable for emergency stop, as overrun protection or as end stop dampers.

So the TUBUS Profile Dampers, which are available in different variants, are not only suitable for absolute emergencies. They are also ideal for use in heavy duty or crane systems, for example, when masses do not need to be instantly decelerated or when working under extreme conditions. They are cost-effective, feature small, lightweight designs, and can be considered as an alternative to hydraulic end-position damping.

The TUBUS TI and the ACE crash dampers, on the other hand, are irreversible one-time dampers that protect your valuable machinery and equipment from costly failures in an absolute emergency.

Quick Access

  • CAD Drawings
  • Calculation Service
  • Service, Support & Infos

Product families

TUBUS TC and TC-S

TUBUS TC and TC-S For even more protection: the profile dampers from the TC range of the ACE TUBUS-Series can also be used as safety dampers.

TUBUS TI

TUBUS TI Once only, but safely: ACE now offers these innovative single-use TUBUS TI absorbers for emergency stop applications as an alternative to the successful TUBUS profile dampers.

Crash Dampers

Crash Dampers Single-use, yet extremely useful protection: With its crash dampers, ACE offers engineers a single-use solution as a high-efficiency plant safety option.