Clamping Elements
R140-4B
Strong holding force on the shaft
Pneumatic Rotational Clamping
Holding torque 2,823.39 in-lbs
Direct clamping on the shaft: rotation motions are prevented by the ACE models LOCKED R. Their clamping elements are available for shaft diameters of 50 mm to 340 mm (1.97 to 13.38 in) and ensure maximum holding forces.
The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.
The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.
CAD Drawings
Product-Downloads
No downloads available for this product
R140-4B
Pneumatic Rotational Clamping
Dimensions
![R140-4B](https://www.acecontrols.com/media/msimages/ACE_LOCKED_R_GT_TECHdraw-F-SR_RGB-L_EN-US.jpg)
n | 12 |
α | 40 ° |
β | 20 ° |
A | 10.55 inch |
B | 9.84 inch |
C opened | 5.51+0.001/+0.002 inch |
D | 0.63 inch |
N | G1/8 inch |
Technical Data
Holding torque 2,823.39 in-lbs Operating pressure 58 psi Shaft diameter 140-0.0004/-0.0009 inch Clamping cycles 1,000,000 Mounting In any position Material Outer body: Hardened fine-grain structural steel, inner bore ground Pneumatic medium Dried, filtered air Operating temperature range 50 °F to 113 °F | NoteIf requested installation drawings of the respective types are provided. On requestSpecial designs and customized solutions e.g. YRT bearing up to Ø 18.11 in and shaft flange available on request. |
General information