Rotary Dampers
FRN-D3-R252-G1
Flexible and cost efficient use
Continuous Rotation, Gear included
Damping torque 0.09 in-lbs to 1.33 in-lbs
Rotary damper products are built to metric specifications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.
CAD Drawings
Product-Downloads
![FRN-D3-R252-G1](https://www.acecontrols.com/media/placeholder.jpg)
Technical Data
Execution Gear included Damping torque 0.09 in-lbs to 1.33 in-lbs in-lbs Damping direction right Construction size Ø 1 in Rotational speed max. 50 rpm Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application. Operating temperature range 32 °F to 122 °F Pressure angle 20° Material Outer body, Gear: Plastic; Shaft: Steel Mounting In any position Tooth Involute gearing (addendum modification coefficient: +0.375) P.C.D. 0.47 in No. of teeth 12 Module 1 | Mounting informationNo axial or radial forces may be induced via the shaft. Safety informationDo not use rotary dampers as supports. Provide an external guide or support. On requestSpecial designs available on request. Toothed plastic racks (modules 0.5 to 1.0) are available for the rotary dampers with pinions. |