Miniature Shock Absorbers
PMCN150MH2-V4A
Optimum corrosion protection
Self-Compensating, Rolling Diaphragm Technology, TPU Bellow
Energy capacity 175 in-lbs/cycle
Stroke 0.5 inch
Their main feature is the compact, totally sealed bellow between the body and the cap made of TPU (thermoplastic polyurethane). This protection safely encapsulates the ACE rolling diaphragm from the outside environment. Aggressive fluids don't stand a chance.
The PMCN range is an excellent alternative if the accessory option of the SP type air bleed collar cannot be used due to a lack of compressed air.
The PMCN range self-compensating miniature shock absorbers, produced from stainless steel, are primarily suitable for use in the food industry, but are also wherever a high-quality appearance is important e.g. in shipbuilding.
CAD Drawings
Product-Downloads
Dimensions
![PMCN150MH2-V4A](https://www.acecontrols.com/media/msimages/ACE_PMCN150V4A_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 0.5 inch |
M | M14x1.5 inch |
Technical Data
Energy capacity 175 in-lbs/cycle Energy capacity 300,000 in-lbs/h Effective weight min. 155 lbs Effective weight max. 440 lbs Return Force min. 1.80 lbs Return Force max. 17.98 lbs Return Time 1.0 s Side Load Angle max. 4 ° Impact velocity range 0.26 ft/sec to 19.7 ft/sec. Other speeds on request. Operating temperature range 32 °F to 150 °F Mounting In any position Positive stop Integrated Material Outer body: Stainless steel (1.4404, AISI 316L); Main bearing: Plastic; Piston rod: Hardened stainless steel (1.4125, AISI 440C); Bellow: TPU, steel insert: Stainless steel (1.4404/1.4571, AISI 316L/316Ti); Rolling diaphragm: EPDM Damping medium Oil, temperature stable | NoteFinal preliminary test must be done on the application. Safety informationDo not paint the shock absorbers due to heat emission. On requestSpecial accessories available on request. |