Miniature Shock Absorbers
OPT25M-3
Corrosion protection and light weight
Self-Compensating
Energy capacity 930 in-lbs/cycle
Stroke 1.00 inch
Ideal for compact, efficient designs: The OPTIMUM 25 to 27 are designed for light weight and corrosion resistance.
The Anodized Aluminum outer body of each damper, produced from one solid piece, are filled with NSF H1 food-grade oil, offer a continuous thread incl. a supplied lock nut and also have an integrated positive stop. These hydraulic machine elements from ACE, are ready for immediate installation and are maintenance-free. A compact design for your specialty application, these units are environmentally friendly, offer great protection from corrosion and deliver excellent energy absorption in a lightweight package.
The Anodized Aluminum outer body of each damper, produced from one solid piece, are filled with NSF H1 food-grade oil, offer a continuous thread incl. a supplied lock nut and also have an integrated positive stop. These hydraulic machine elements from ACE, are ready for immediate installation and are maintenance-free. A compact design for your specialty application, these units are environmentally friendly, offer great protection from corrosion and deliver excellent energy absorption in a lightweight package.
CAD Drawings
Product-Downloads
No downloads available for this product