Hydraulic Feed Controls
MVC225M
Designed for applications with low precision requirements
Adjustable
Compression force max. 400 lbs
Stroke 0.75 inch
There are also plenty of accessories for the MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 0.47""/min. (12 mm/min.) can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control.
CAD Drawings
Product-Downloads
Basic type MVC225M
Mounting Instructions | 55 kB | 10/7/2010 | |
en_US |
Dimensions
![MVC225M](https://www.acecontrols.com/media/msimages/ACE_MVC225_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 0.75 inch |
M | M20x1.5 inch |
Technical Data
Compression force min. 5 lbs Compression force max. 400 lbs Return Force min. 1.05 lbs Return Force max. 2.15 lbs Return Time 0.65 s Side Load Angle max. 2 ° Compression force 5 lbs to 400 lbs lbs Impact velocity range At speeds of 0.98 ft/sec the maximum allowed energy is approx. 17.70 in-lbs. Where higher energies occur use a shock absorber for the initial impact. Avoid high impact velocities. Adjustment Hard impact at the start of stroke, adjust the ring towards 9 or PLUS. Hard impact at the end of stroke, adjust the ring towards 0 or MINUS. Positive stop Integrated Damping medium Oil, temperature stable Material Outer body: Nitride hardened steel; Piston rod: Steel with black oxide finish or nitride hardened Mounting In any position Operating temperature range 32 °F to 150 °F | NoteDamper is preset at delivery in a neutral position between hard and soft. Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. On requestNickel-plated, weartec finish (seawater resistant) or other special options available on request. |