Industrial Shock Absorbers
ML3350
High energy absorption and progressive adjustment
Adjustable
Energy capacity 3,800 in-lbs/cycle
Stroke 1.91 inch
These dampers absorb 50 % more energy than their predecessors but are built even more compactly. The larger range of effective loads also opens up options in design and assembly. This makes the ML range especially suitable for effective weights of 661 lbs. to 1,102,311 lbs. (300 kg to 500,000 kg). These shocks are the best option wherever application data changes and flexibility is required.
CAD Drawings
Product-Downloads
Basic type MA/ML33
Mounting Instructions | 60.9 kB | 10/7/2010 | |
en_US |
Dimensions
![ML3350](https://www.acecontrols.com/media/msimages/ACE_MA(ML)33-MA(ML)64_GT_TECHdraw-SL-F_RGB-L_EN-US.jpg)
Stroke | 1.91 inch |
A max. | 7.44 inch |
L2 | 4.25 inch |
M | 1-1/4-12 UNF inch |
d1 | 1.15 inch |
d2 | 1.00 inch |
Technical Data
Energy capacity 3,800 in-lbs/cycle Energy capacity 760,000 in-lbs/h Energy capacity with oil recirculation 1,600,000 in-lbs/h Energy capacity with air/oil tank 1,200,000 in-lbs/h Effective weight min. 1,102 lbs Effective weight max. 176,370 lbs Return Force max. 30.3 lbs Return Force min. 9.9 lbs Return Time 0.06 s Side Load Angle max. 3 ° Impact velocity range MA: 0.5 ft/sec to 16.5 ft/sec. ML: 0.06 ft/sec to 1.5 ft/sec. Other speeds on request. Operating temperature range 10 °F to 150 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Adjustment Hard impact at the start of stroke, adjust the ring towards 9. Hard impact at the end of stroke, adjust the ring towards 0. Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened Damping medium Automatic Transmission Fluid (ATF) | NoteA noise reduction of 3 dB to 7 dB is possible when using the special impact button. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE. Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestSpecial oils, nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. |
Application Examples
Application Areas
- Linear slides
- Swivel units
- Turntables
- Portal systems
- Machines and plants
- Tool machines
- Machining centers
- Z-axes
- Impact panels
- Handling modules