Industrial Shock Absorbers
MC64100M-4-HT
Extreme temperature and high cycle applications
Self-Compensating, use at 32 °F to 302 °C
Energy capacity 33,000 in-lbs/cycle
Stroke 3.91 inch
These ready-to-install machine elements are recommended even under the most unfavorable conditions. Additional benefits are their robust, innovative sealing technology, high energy absorption in a compact design, fixed positive stop and a wide damping range. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
CAD Drawings
Product-Downloads
Dimensions
![MC64100M-4-HT](https://www.acecontrols.com/media/msimages/ACE_MC33-MC64(-HT-LT)_GT_TECHdraw-F_RGB-L_EN(-US).jpg)
Stroke | 3.91 inch |
A max. | 12.85 inch |
L2 | 7.5 inch |
M | M64x2 inch |
d1 | 2.37 inch |
d2 | 1.90 inch |
Technical Data
Energy capacity 33,000 in-lbs/cycle Energy capacity at 20 °C 4,867,907 in-lbs/h Energy capacity at 100 °C 1,770,148 in-lbs/h Effective weight min. 23,400 lbs Effective weight max. 93,600 lbs Hardness -4 Return Force max. 61.0 lbs Return Force min. 23.5 lbs Return Time 0.34 s Side Load Angle max. 3 ° Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request. Operating temperature range 32 °F to 302 °F Mounting In any position Positive stop Integrated Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened Damping medium Synthetic high temperature oil | NoteA noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP). Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestNickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers. |
Application Examples
Application Areas
- Linear slides
- Swivel units
- Turntables
- Machines and plants
- Tool machines
- Machining centers
- Z-axes