Industrial Shock Absorbers
MC64100M-2-V4A
Optimum corrosion protection
Self-Compensating, Stainless Steel
Energy capacity 33,000 in-lbs/cycle
Stroke 3.91 inch
Just like the standard product family, the MAGNUM stainless steel models are distinguished by their robust, modern sealing technology, high energy absorption in a compact design, integrated positive stop and a wide damping range. Equipped with a PUR head, they are available in thread sizes M33x1.5 to M64x2 with damping strokes up to 3.94 in. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
CAD Drawings
Product-Downloads
Dimensions
![MC64100M-2-V4A](https://www.acecontrols.com/media/msimages/ACE_MC33V4A-MC64V4A_GT_TECHdraw-F_RGB-L_EN(-US).jpg)
Stroke | 3.91 inch |
A max. | 13.59 inch |
L1 | 0.75 inch |
L2 | 7.5 inch |
M | M64x2 inch |
d1 | 2.37 inch |
d2 | 2.37 inch |
Technical Data
Energy capacity 33,000 in-lbs/cycle Energy capacity 1,700,000 in-lbs/h Effective weight min. 2,040 lbs Effective weight max. 8,160 lbs Hardness -2 Return Force max. 61.0 lbs Return Force min. 23.5 lbs Return Time 0.34 s Side Load Angle max. 3 ° Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request. Operating temperature range 10 °F to 150 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Main bearing, Accessories, Locking ring: Stainless steel (1.4404, AISI 316L); Piston rod: Hard chrome plated steel; Rod end button: Stainless steel (1.4404, AISI 316L) with elastomer insert; Return spring: Stainless steel Damping medium Special oil NSF-H1 approved | NoteImpact button for noise reduction included. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE. Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestSpecial oils, other special options and special accessories are available on request. |