Miniature Shock Absorbers
MC25M
Shock absorbers in miniature format
Self-Compensating
Energy capacity 20 in-lbs/cycle
Stroke 0.26 inch
The outer body of each shock, produced from one solid piece, is filled with temperature stable oil, offers a continuous outer body thread including a supplied lock nut and also has an integrated positive stop. These maintenance-free hydraulic machine elements from ACE are ready for immediate installation. A wide range of energy absorption and effective weight are further benefits in these compact units. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These self-compensating miniature shock absorbers are perfectly suited to use in applications such as rotary actuators, automation, light industrial manufacturing, material handling and packaging equipment, medical, electronics and robotics.
CAD Drawings
Product-Downloads
Family MC25M
Operating & Mounting Instructions | 1.4 MB | 12/20/2023 | |
en_US |
Dimensions
![MC25M](https://www.acecontrols.com/media/msimages/ACE_MC25_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 0.26 inch |
M | M10x1 inch |
Technical Data
Energy capacity 20 in-lbs/cycle Energy capacity 200,000 in-lbs/h Effective weight min. 4 lbs Effective weight max. 12 lbs Return Force min. 0.8 lbs Return Force max. 1.7 lbs Return Time 0.3 s Side Load Angle max. 2 ° Impact velocity range 0.5 ft/sec to 8 ft/sec Operating temperature range 14 °F to 150 °F Mounting In any position Positive stop Integrated Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel; Rod end button: Steel, MC25 and MC75: Elastomer Insert; Locknut: Steel, MC5 and MC9: Aluminium Damping medium Oil, temperature stable | NoteIf precise end position datum is required consider use of the stop collar type AH. Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestIncreased corrosion protection. Special finishes. Models without rod end button also available on request. |
Application Examples
Application Areas
- Miniature slides
- Pneumatic cylinders
- Handling modules
- Copiers
- Measuring tables
- Machines and plants
- Locking systems