Miniature Shock Absorbers
MA900
Stepless adjustment
Adjustable
Energy capacity 900 in-lbs/cycle
Stroke 1.58 inch
All variations of these units are maintenance-free, ready-to-install machine elements and have an integrated positive stop. They provide the best service where application data changes, where the calculation parameters are not clear or where maximum flexibility in the possible usage is required.
These adjustable miniature shock absorbers from ACE can be used to precisely meet the customer's application needs and are therefore found everywhere in industrial, automation and machine engineering and many other applications.