Miniature Shock Absorbers
MA225M
Stepless adjustment
Adjustable
Energy capacity 300 in-lbs/cycle
Stroke 0.75 inch
All variations of these units are maintenance-free, ready-to-install machine elements and have an integrated positive stop. They provide the best service where application data changes, where the calculation parameters are not clear or where maximum flexibility in the possible usage is required.
These adjustable miniature shock absorbers from ACE can be used to precisely meet the customer's application needs and are therefore found everywhere in industrial, automation and machine engineering and many other applications.
CAD Drawings
Product-Downloads
Dimensions
![MA225M](https://www.acecontrols.com/media/msimages/ACE_MA225_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 0.75 inch |
M | M20x1.5 inch |
Technical Data
Energy capacity 300 in-lbs/cycle Energy capacity 400,000 in-lbs/h Effective weight min. 5 lbs Effective weight max. 500 lbs Return Force min. 1.05 lbs Return Force max. 2.15 lbs Return Time 0.1 s Side Load Angle max. 2 ° Impact velocity range 0.5 ft/sec to 12 ft/sec Operating temperature range 32 °F to 150 °F Mounting In any position Positive stop Integrated Adjustment Hard impact at the start of stroke, adjust the ring towards 9 or PLUS. Hard impact at the end of stroke, adjust the ring towards 0 or MINUS. Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel Damping medium Oil, temperature stable | NoteIf precise end position data is required consider use of a stop collar. Shock absorber is preset at delivery in a neutral position between hard and soft. Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestNickel-plated or other special options available to special order. Models without rod end button. |