Hydraulic Dampers
HB50-600
Linear motion control
Adjustable
Compression and extension force 1,100 lbs to 7,700 lbs
Stroke 23.62 inch
The maintenance free, ready-to-install and closed systems provide a constant feed rate and are adjustable. The control segment on the piston makes adjustment at the end position child’s play. Thanks to a broad selection of end fittings the assembly is easy to mount, so that the damper can be universally deployed for damping swinging masses, such as in power or free conveyors.
CAD Drawings
Product-Downloads
Dimensions
![HB50-600](https://www.acecontrols.com/media/msimages/ACE_HB50-US_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 23.62 inch |
L extended | 52.41 inch |
Technical Data
Traction force max. 2,986 lbs Outer body diameter Ø 2 in inch Piston rod diameter Ø 0.75 in Lifetime Approx. 250,000 cycles Free travel Construction of the damper results in a free travel of approx. 20 % of stroke. Separator piston Available as a special option without free travel achieved by separator piston and nitrogen accumulator. Operating temperature range -4 °F to 176 °F Adjustment Pull the piston rod out to its fully extended position. While pulling on the rod, turn it clockwise or counter-clockwise until the desired damping is achieved. The adjustment is multi-turn and correct damping may require several trial and error adjustments. A built-in antilock guard allows adjustments to be made at any damping rate without unit lock up. Positive stop External positive stops 0.04 in to 0.24 in before the end of stroke provided by the customer. Damping medium Hydraulic oil or Automatic Transmission Fluid (ATF) Material Outer body: Steel; Piston rod: Steel with wear-resistant coating; End fittings: Zinc plated steel Mounting In any position | NoteIncreased break away force if unit has not moved for some time. End fittingsThey are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing. On requestSpecial oils, damping characteristics, and stroke lengths. Alternative accessories available on request. |
Application Examples
A custom HB15 damper...
Application Areas
- Conveyor systems
- Transport systems
- Furniture industry
- Locking systems
- Sports equipment
- Amusement industry
- Offshore industry