Hydraulic Dampers
HB50-500
Linear motion control
Adjustable
Compression and extension force 1,100 lbs to 7,700 lbs
Stroke 19.69 inch
The maintenance free, ready-to-install and closed systems provide a constant feed rate and are adjustable. The control segment on the piston makes adjustment at the end position child’s play. Thanks to a broad selection of end fittings the assembly is easy to mount, so that the damper can be universally deployed for damping swinging masses, such as in power or free conveyors.