Hydraulic Dampers
HB-15-75
Linear motion control
Adjustable
Compression force max. 179.85 lbs
Stroke 2.95 inch
The maintenance free, ready-to-install and closed systems provide a constant feed rate and are adjustable. The control segment on the piston makes adjustment at the end position child’s play. Thanks to a broad selection of end fittings the assembly is easy to mount, so that the damper can be universally deployed for damping swinging masses, such as in power or free conveyors.