Industrial Gas Springs – Pull Type
GZ-40-500
Very low progression rate
Valve Technology
Traction force max. 1,124 lbs
Stroke 19.69 inch
ACE pull type gas springs offer the maximum service life thanks to the solid chrome-plated piston rod and an integrated sliding bearing. The maintenance-free and ready-to-install products are available in body diameters of 0.59"" to 1.57"" (15 to 40 mm) as well as forces from 8.99 lbs to 1,124 lbs. (40 to 5,000 N) and are available from stock with valve and a large selection of accessories. The traction force can be fine-tuned using the adjustment valve.
CAD Drawings
Product-Downloads
Dimensions
![GZ-40-500](https://www.acecontrols.com/media/msimages/ACE_GZ40_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 19.69 inch |
L retracted | 33.46 inch |
Technical Data
Traction force max. 1,124 lbs Traction force 112 lbs to 1,124 lbs (extended up to 1,630 lbs) Piston rod diameter Ø 1.10 in Progression Approx. 43 % to 45 % Lifetime Approx. 6,561 ft Operating temperature range -4 °F to +176 °F Material Outer body, End fittings: Zinc plated steel; Piston rod: Steel with wear-resistant coating Operating fluid Nitrogen gas Mounting With piston rod upwards. End position damping length Without damping. For end position damping use damping material (e.g. TUBUS or SLAB). Positive stop External positive stop at the end of stroke provided by the customer. | End fittingsThey are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing. On requestSpecial oils and other special options. Alternative accessories. Traction gas springs with end position damping also available on request. |
Application Examples
Application Areas
- Hoods
- Shutters
- Machine housing
- Conveyor systems
- Control boxes
- Furniture industry
- Shipbuilding
- Assembly stations
- Vehicle technology
- Folding elements