Industrial Gas Springs – Pull Type
GZ-40-400-VA
Very low progression rate with FDA approval
Valve Technology, Stainless Steel
Traction force max. 1,124 lbs
Stroke 15.75 inch
This high quality design is rust free and is more robust against environmental impact compared with standard gas pull type springs. These stainless steel gas springs are also visually appealing, very durable and available, upon request, in many stroke lengths and traction forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
CAD Drawings
Product-Downloads
Dimensions
![GZ-40-400-VA](https://www.acecontrols.com/media/msimages/ACE_GZ40V4A(VA)_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 15.75 inch |
L retracted | 27.56 inch |
Technical Data
Traction force max. 1,124 lbs Traction force 112 lbs to 1,124 lbs (extended up to 1,630 lbs) Piston rod diameter Ø 1.10 in Progression Approx. 43 % to 45 % Lifetime Approx. 50,000 cycles Operating temperature range -4 °F to +176 °F Material Outer body, Piston rod, End fittings: Stainless steel (1.4301/1.4305, AISI 304/303) Operating fluid Nitrogen gas Mounting With piston rod upwards. End position damping length Without damping. For end position damping use damping material (e.g. TUBUS or SLAB). Positive stop External positive stop in the pulling direction provided by the customer. | End fittingsThey are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing. On requestSpecial oils and other special options. Alternative accessories. Traction gas springs with end position damping also available on request. Other traction gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request. |