Industrial Gas Springs – Push Type
GST-40-70-250
Optimized dual force for heavy flaps and wide angle applications
Valve Technology
Extension force max. 1,124 lbs
Stroke - inch
A comprehensive range of accessories guarantees easy assembly and a broad range of uses, are specifically suitable for heavy loads with large opening angle. Stainless steel versions are available to meet environmental or appearance requirements.
CAD Drawings
Product-Downloads
Dimensions
![GST-40-70-250](https://www.acecontrols.com/media/msimages/ACE_GST40_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | - inch |
Stroke A | 2.76 inch |
Stroke B | 9.84 inch |
L extended | 32.48 inch |
Technical Data
Extension force max. 1,124 lbs Piston rod diameter Ø 0.79 in Progression According to calculation relating to your application. Lifetime Approx. 32,808 ft Operating temperature range -4 °F to +176 °F Material Outer body, End fittings: Zinc plated steel; Piston rod: Steel with wear-resistant coating Operating fluid Nitrogen gas and oil Mounting In any position. Please adopt the mounting points determined by ACE. End position damping length Application-specific end position damping and extension speed. Positive stop External positive stop at the end of stroke provided by the customer. | NoteThese gas springs are tailored to the relevant application and are therefore not available ex stock. End fittingsThey are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing. On requestSpecial oils and other special options. Alternative accessories. Material 1.4301/1.4305, AISI 304/303 (V2A) and 1.4404/1.4571, AISI 316L/316Ti (V4A). |
Application Examples
Application Areas
- Hoods
- Shutters
- Machine housing
- Conveyor systems
- Folding elements
- Loading and lifting equipment