Industrial Gas Springs – Push Type
GS-19-200-V4A
With food grade oil for FDA compliance
Valve Technology, Stainless Steel
Extension force max. 157 lbs
Stroke 7.87 inch
These ACE gas springs not only look good, they are also available in various stroke lengths and extension forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
CAD Drawings
Product-Downloads
Dimensions
![GS-19-200-V4A](https://www.acecontrols.com/media/msimages/ACE_GS19V4A(VA)_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 7.87 inch |
L extended | 18.27 inch |
Technical Data
Extension force max. 157 lbs Piston rod diameter Ø 0.31 in Progression Approx. 28 % to 32 % Lifetime Approx. 32,808 ft Operating temperature range -4 °F to +176 °F Material Outer body, Piston rod, End fittings: Stainless steel (1.4404/1.4571, AISI 316L/316Ti) Operating fluid Nitrogen gas and HLP oil according to DIN 51524, part 2 Mounting We recommend mounting with piston rod downwards to take advantage of the built-in end position damping. End position damping length approx. 0.79"""" (depending on the stroke) Positive stop External positive stop at the end of stroke provided by the customer. | NoteSpecial oil according to FDA 21 CFR 178.3570 of the food industry End fittingsThey are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing. Safety informationGas pressure springs should not be installed under pre-tension. On requestSpecial oils and other special options. Alternative accessories. Different end position damping and extension speed. Other gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request. |
Application Examples
Application Areas
- Hoods
- Shutters
- Machine housing
- Conveyor systems
- Control boxes
- Furniture industry
- Shipbuilding
- Food industry
- Pharmaceutical industry
- Folding elements