Hydraulic Dampers
DVC-4
Multi-directional speed adjustment
Adjustable, Without Free Travel
Compression force max. 450 lbs
Stroke 4.00 inch
The great number of mounting accessories makes assembly of these ACE hydraulic dampers easier and allows these maintenance-free, ready-to-install and self-contained systems universally applicable. Qualitatively high grade, and at the same time simple to use; one of their uses is to absorb swinging loads.
CAD Drawings
Product-Downloads
Dimensions
![DVC-4](https://www.acecontrols.com/media/msimages/ACE_DVC2-DVC6_M_GT_TECHdraw-F_RGB-L_US.jpg)
Stroke | 4.00 inch |
A max. | 13.81 inch |
B | 4.94 inch |
L extended | - inch |
Technical Data
Compression force min. 9.5 lbs Compression force max. 450 lbs Traction force min. 9.5 lbs Traction force max. 450 lbs Outer body diameter Ø 1.26 in inch Piston rod diameter Ø 0.31 in Lifetime Approx. 250,000 cycles Operating temperature range 32 °F to 149 °F Adjustment Steplessly adjustable Positive stop External positive stops 0.04 in to 0.06 in before the end of stroke provided by the customer. Damping medium Automatic Transmission Fluid (ATF) Material Outer body: Coated aluminium; Piston rod: Hard chrome plated steel; End fittings: Zinc plated steel Mounting In any position | NoteIncreased break-away force if unit has not moved for some time. Damping force can be adjusted after installation. End fittingsThey are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing. On requestSpecial oils, other special options and special accessories are available on request. |
Application Examples
Application Areas
- Cylinder speed controls
- Absorption control
- Finishing and processing centers