Miniature Shock Absorbers
AS3/8X1M
Miniature adjustable shock delivers convenience
Adjustable
Energy capacity 600 in-lbs/cycle
Stroke 1.00 inch
Available with side or rear adjustment, these 1"" bore shock absorbers provide performance and convenience in one reliable package. Applications include: Slides, material handling equipment, robotics,machine tools, pick and place systems, packaging equipment and more.
CAD Drawings
Product-Downloads
Dimensions
![AS3/8X1M](https://www.acecontrols.com/media/msimages/ACE_AS3_8x1_M_GT_TECHdraw-SL-F_RGB-L_US.jpg)
Stroke | 1.00 inch |
M | M25x1.5 inch |
Technical Data
Energy capacity 600 in-lbs/cycle Energy capacity 600,000 in-lbs/h Effective weight min. 10 lbs Effective weight max. 1,250 lbs Return Force min. 6 lbs Return Force max. 11 lbs Return Time 0.03 s Side Load Angle max. 5 ° Impact velocity range 1.6 ft/sec to 15 ft/sec Operating temperature range 10 °F to 150 °F Mounting In any position. Clevis mounting available (NA 3/8x1) Adjustment Adjustment can be made by turning the front adjuster to the preferred setting, or by turning the rear slot adjuster if desired. Material Outer body, Accessories: Steel corrosion-resistant coating; Main bearing, Rod end button: Steel hardened; Piston rod: Steel hardened and chrome plated; Return spring: Steel; Locknut: Zinc plated steel Damping medium American 46 | NoteMaximum side load depends on application. For additional information contact ACE Controls’ Applications Department. Lock nut included with each shock absorber. Safety informationExternal materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission. On requestIncreased corrosion protection. Special finishes. Models without rod end button also available on request. |