On the base construction of the E2M Electric Motion System, various ACE TUBUS profile dampers take on important roles in the protection of the overall construction
Copyright:
E2M Technologies B.V., 1086 XP Amsterdam, The Netherlands
Safety Bumpers TUBUS TC, TC-S
On the base construction of the E2M Electric Motion System, various ACE TUBUS profile dampers take on important roles in the protection of the overall construction
Copyright: E2M Technologies B.V., 1086 XP Amsterdam, The Netherlands
Others
Impact or collision protection, Test stations, Emergency stop damping in linear axes, Aircraft and car testing stations
Perfect protection for vehicle and aircraft simulators: in emergency stop systems TUBUS dampers secure the sensitive motion platforms
Whether for aircraft cockpits, train drivers’ cabs or passenger vehicles: the motion principle of platforms for simulators is always the same. Type TA profile dampers and type TC and TC-S safety dampers from ACE are used to protect the x, y and z-axes with their differing requirements in the end positions. The cost-effective emergency stops safeguard the construction, for example, in the event of a power failure. Types of the TA family for degressive characteristic curves and the TC range developed for crane systems and force absorption up to 978,000 newtons from the wide TUBUS portfolio are suitable in this case.