Steering stabilisation for cargo bikes and E-Trikes
Hydraulic DampersHB-12 to HB-70
For more comfort and safe steering, this e-trike is equipped with hydraulic dampers from ACE Stoßdämpfer GmbH
Copyright:
RM Customs GbR, 47533 Kleve, Germany
Hydraulic Dampers HB-12 to HB-70
For more comfort and safe steering, this e-trike is equipped with hydraulic dampers from ACE Stoßdämpfer GmbH
Copyright: RM Customs GbR, 47533 Kleve, Germany
Vehicle technology, Vehicles and transport industry, Absorption control
Safe steering system with increased comfort for electrically powered cargo bikes
The delivery of goods has become very popular with supermarkets. This has increased the demand for bicycles to avoid congestion and contribute to environmental protection. For this type of transport and fast deliveries, a customized small series of cargo bikes in underfloor construction was designed and equipped with electric drive and hydraulic dampers. The dampers supplied by ACE are variably adjustable in compression or traction force from 7 lbs up to 674 lbs. They soothe the chassis of the E-Trikes, serve for safety and increase driving comfort.
Matching Applications
Profile Dampers - TUBUS TR-H
Profile dampers make excellent electric scooters even better For the second generation of their unique, because foldable and three-wheeled e-scooter, the engineers of scuddy GmbH & Co. KG aimed for even more individual damping than the previous model. This electric scooter already uses our TUBUS profile dampers and SLAB cut-to-size shock absorption plates. After consultations with us and successful sampling, scuddy now uses TUBUS of the basic types TR64-41H-OS, TR68-37H-OS or TR79-42H-OS in the new e-scooter Premium V2, depending on the weight class of the owners.
Industrial Gas Springs – Push Type - GS-8 to GS-70
Motion optimisation of accelerators in racing cars The versatility of ACE's industrial gas springs is demonstrated through their use in a racing car. Installed on the accelerator, they compensate disruptive pedal movements through the backflow of nitrogen when the throttle valve is opened. This compensation is achieved through the gas spring building up slight counter pressure. The driver’s foot is thus stabilised in critical situations and can hold the desired pedal position more consistently, despite the vibrations from driving. This results in measurable improvements in both safety and in lap times in comparison to the previously used screw springs.
Industrial Gas Springs – Push Type - GS-8 to GS-70
Gas springs support lifting forces of stand-up wheelchairs The developers of the PR Biolution stand-up wheelchair from PARAVAN avoid even the smallest jerky movements for the benefit of rehab patients. Therefore, they designed the aid, which was developed according to the strict guidelines of medical technology, with machine elements for maximum stability and safety. This was achieved, among other things, by integrating industrial gas pressure springs from ACE, which perfectly regulate the running and acceleration forces of the electric motor.