Opening and closing mechanisms for heavy covers on underground distribution systems
Industrial Gas Springs – Push TypeGST-40 Tandem
ACE industrial tandem gas springs (push type) enable easy maintenance of supply boxes by making the heavy flaps easier to operate
Copyright:
Langmatz GmbH, 82467 Garmisch-Partenkirchen, Germany
Industrial Gas Springs – Push Type GST-28 to GST-40
ACE industrial tandem gas springs (push type) enable easy maintenance of supply boxes by making the heavy flaps easier to operate
Copyright: Langmatz GmbH, 82467 Garmisch-Partenkirchen, Germany
Loading and lifting equipment, Hoods, Shutters, Machine housing, Conveyor systems
ACE industrial tandem gas springs (push type) make maintenance work on underground supply boxes more convenient, as their heavy flaps can be moved more easily
Underground distribution systems are visually advantageous. To facilitate their servicing, the heavy covers of the often large supply systems are brought back to the surface with the help of ACE industrial tandem gas springs (push type). This is quite easily achieved thanks to the use of two pressure pipes, the result of which is two different force ranges. This means fitters must not endure laborious bending and a downward passage into the system of channels. In addition to these advantages, the springs benefit from their long service life and their capacity to be used, as stainless steel variants, in even the most hygienically-sensitive areas.
Matching Applications
Industrial Gas Springs – Push Type - GS-8 to GS-70
Opening and closing mechanisms for entrance gates Industrial gas springs from ACE are used in order that a heavy wooden gate can be driven easily over uneven ground in front of a shelter for asylum seekers. In this example, GS-40 gas springs (push type) are integrated into the metal supports of the door's wheels. In fact, the GS-40 gas springs are significantly over-dimensioned for the task as compensating elements. Thanks to the ACE valve technology, sufficient nitrogen could be vented from the cylinders of the industrial gas springs on site in order that these could be configured ideally in the roller construction to the weight of the high-quality wooden gate, and they now function perfectly.