Motion optimisation of accelerators in racing cars
Industrial Gas Springs – Push TypeGS-8 to GS-70
ACE industrial gas springs support the driver’s foot in critical situations
Copyright:
HAWKS Racing e. V., Hamburg University of Applied Sciences, 20099 Hamburg, Germany
Industrial Gas Springs – Push Type GS-8 to GS-70
ACE industrial gas springs support the driver’s foot in critical situations
Copyright: HAWKS Racing e. V., Hamburg University of Applied Sciences, 20099 Hamburg, Germany
Mastering extreme situations in a racing car safely by calming the accelerator pedal with ACE gas springs
The versatility of ACE's industrial gas springs is demonstrated through their use in a racing car. Installed on the accelerator, they compensate disruptive pedal movements through the backflow of nitrogen when the throttle valve is opened. This compensation is achieved through the gas spring building up slight counter pressure. The driver’s foot is thus stabilised in critical situations and can hold the desired pedal position more consistently, despite the vibrations from driving. This results in measurable improvements in both safety and in lap times in comparison to the previously used screw springs.
Matching Applications
Profile Dampers - TUBUS TR
Running board damping for electric scooters TUBUS bumpers make driving an e-scooter a real experience. The footboard of an electric scooter should be dampened to enable the driver to experience a comfortable ride even over potholes and other bumpy surfaces. Ideally, the characteristic line should be furnished with a soft increase in force over a long stroke. The elegant look of the scooter as well as the folding mechanism designed to save space have not allowed the use of feasible damper solutions until now. Inferior alternatives such as rubber dampers made of polyurethane or simple steel springs could not be considered from the start. The TUBUS bumper TR52-32H offered the perfect solution with its compact construction design paired with progressive damping action.
Industrial Shock Absorbers - MC33 to MC64
Carriage constructions for sport robots Serving a similar purpose, several ACE dampers are installed in Jada, the triple-axis, free-moving badminton robot. In order for the badminton robot to be capable of playing, it must be able to change direction in the shortest time possible. Jada is designed therefore to brake at a maximum of 30 m/s². For this task, linear modules are limited by the use of the industrial shock absorbers MC4575. Miniature shock absorbers and profile dampers are also installed at the location of the ““racket hand““. In all cases, the modern ACE machine elements serve to protect the end positions of the construction.
Profile Dampers - TUBUS TR-H
Profile dampers make excellent electric scooters even better For the second generation of their unique, because foldable and three-wheeled e-scooter, the engineers of scuddy GmbH & Co. KG aimed for even more individual damping than the previous model. This electric scooter already uses our TUBUS profile dampers and SLAB cut-to-size shock absorption plates. After consultations with us and successful sampling, scuddy now uses TUBUS of the basic types TR64-41H-OS, TR68-37H-OS or TR79-42H-OS in the new e-scooter Premium V2, depending on the weight class of the owners.
Industrial Gas Springs – Push Type - GS-8 to GS-70
Movement support for collapsible Team shelters The Weatherscape™ Team Shelter, created by Sportsfield, is designed to have a collapsible roof that can be lowered to the ground when not in use. The unique parameters of this design made it difficult to determine the needed spring force and ideal placement for the mounting of the gas spring. Sportsfield wanted the roof panel to be able to be lifted and lowered by a single user, the panel weighed well over 200 lbs. and was over 20 ft. long.<br/>ACE in-house prototyping and calculation tools helped them zero in on the perfect gas spring for this application. In the end, ACE was able to provide the winning combination of quality product and a strong platform of services and support.
Hydraulic Dampers - HB-12 to HB-70
Steering stabilisation for cargo bikes and E-Trikes The delivery of goods has become very popular with supermarkets. This has increased the demand for bicycles to avoid congestion and contribute to environmental protection. For this type of transport and fast deliveries, a customized small series of cargo bikes in underfloor construction was designed and equipped with electric drive and hydraulic dampers. The dampers supplied by ACE are variably adjustable in compression or traction force from 7 lbs up to 674 lbs. They soothe the chassis of the E-Trikes, serve for safety and increase driving comfort.
Hydraulic Feed Controls - VC25
Inclination compensation for handbike sports sleds Usual handbike sport sledges have problems in the curves even on wet roads. In order to be able to make speed on ice not only on the straights, a Dutchman further developed his special construction for this special vehicle. With standard gas springs, it used to be able to go 8.7 mi/h in curves. With a gas-filled oil brake from ACE, this speed increased by 50 percent. This is due to the possibility of compensating for an inclined plane in the horizontal area with a combination of oil brake and gas filling. This is because the seat of his handbike tilts by 10 to 15 degrees when cornering.
Rotary Dampers - FRT-G2
Damping system for moving parts in playing card shufflers ACE rotary dampers ensure the quiet shuffling of playing cards. Software controlled playing card shuffling machines such as this one are used throughout the world and are equipped with rotary dampers from the FRT-G2 product family .Maintenance-free and ready for installation, they ensure a low-noise stop of a plastic wedge located in the device and moving upwards before inserting the card set. The dampers can be applied to suit your requirements; clockwise, anticlockwise or in both directions; and they are just as reliable as the open and close slides in high qualitiy DVD or CD players.